Sample top view of the N2862A Passive Probe with probe accessories.

The Keysight N2862B 150 MHz low-cost passive probe provides a 10:1 attenuation and features a high input resistance of 10 MΩ. The probe can be adjusted for low-frequency compensation and high-frequency compensation. For the best measurements you should compensate your probe to match its characteristics to the oscilloscope. The N2862B is a replacement of the N2862A and is 100% form, fit and function equivalent.

Discontinued Product - The N2682B can be replaced with the N2841A.

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible
HD3-Series ♦
Z-Series
V-Series
S-Series
90000 Q-Series
90000 X-Series
90000A Series  
86100D DCA-X
80000B Series  
9000 H-Series  
9000 Series  
8000 Series  
7000 Series  
6000 X-Series
6000 Series  
5000 Series DSO5012A
DSO5014A
4000 X-Series ♦
3000 X-Series ♦
3000 Series ♦
2000 X-Series ♦
1000 X-Series ♦
1000 Series ♦